International TRUCKS 4300 SBA 4X2

International TRUCKS 4300 SBA 4X2

Price
53,000 USD
Year
2018
Working hours
909 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandInternational TRUCKS 4300 SBA 4X2
Categoryon highway trucks
Serial Number3HAMMMMN2JL499516
Unit NumberCES
Catalog NumberCU4719673
Manufacturing Year2018
Hours909 h
CountryUnited States
LocationGunter, TX
Pricing
Price Excluding Tax53,000 USD
Tax USD
Price Including Tax USD
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
TAILGATETAILGATE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
DUMP BODYDUMP BODY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • Yes
  • No
  • MACHINE LOOKS GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSOME DENTS ON THE LEFT BOTTOM STEP
safety items
  • NoEXPIRED- COSTUMER SAID TRUCK HAS PASSED THE INSPECTION BUT THEY HAVENY GOTTEN THE STICKER BECAUSE OF COVID
  • Yes
  • Yes
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • GoodALL GOOD
gauges, operator station, console
  • YesOPERATIONAL
  • No
  • No
  • No
  • CAB LOOKS VERY GOOD
  • GoodBLOWS COLD AIR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good19,441
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
engine
  • 60%
  • 40%
  • ENGINE STARTS AND OPERATES PROPERLY
  • OK
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • YesOPERATIONAL
  • YesOPERATIONAL
  • GoodOPERATIONAL
  • GoodOK
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good
transmission
  • AUTOMATIC TRANSMISSION OPERATES IN GEARS PROPERLY
  • 6 SPEED AUTOMATIC
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • GoodOPERATIONAL
  • Good
steering
  • TRUCK STEERS PROPERLY
  • Good
  • Good
  • Good
  • Good
brake
  • ALL GEARS
  • TRUCK BRAKES PROPERLY.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodOPERATIONAL
  • Good
hydraulics
  • No
  • BED WAS FULL OF DIRT SO I COULDNT LIFT THE BED UP PROPERLY. BED MOVES UP AND DOWN.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • INTERNATIONAL ON HIGHWAY DUMP TRUCK 4300 SBA 4X2 3HAMMMMN2JL499516 001. COSTUMER AND TRUCK INFORMATION
  • ENGINE STARTS AND OPERATES PROPERLY- NO LEAKS FOUND.
  • TRANSMISSION OPERATES IN GEARS PROPERLY- NO LEAKS FOUND
  • MACHINE STEERS AND BRAKES PROPERLY. BED WAS FULL OF DIRT SO I COULDNT LIFT THE BED UP. BED MOVES UP AND DOWN.
  • COSTUMER SAID TRUCK HAS PASSED THE INSPECTION BUT THEY HAVENY GOTTEN THE STICKER BECAUSE OF COVID
truck body
  • Good
  • Good
  • Good
  • Good
  • FairLITTLE DENTS ON THE SIDES REAR AREA
  • Good
  • Good
tires
  • No
  • ALL TIRES LOOK GOOD
  • 11R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCONTINENTAL HSR217NoNoNo
Left RearCONTINENTAL HDR221NoNoNo
Left Rear InsideCONTINENTAL HDR222NoNoNo
Right FrontCONTINENTAL HSR217NoNoNo
Right RearCONTINENTAL HDR223NoNoNo
Right Rear InsideCONTINENTAL HDR223NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales
Telephone:+1 2109413407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone