Freightliner BUSINESSCLASSM2106

Freightliner BUSINESSCLASSM2106

Price
85,000 USD
Year
2016
Working hours
2,522 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFreightliner BUSINESSCLASSM2106
Categoryon highway trucks
Serial Number1FVHCYCY7GHGZ0181
Unit NumberCE006552
Catalog NumberCU4538476
Manufacturing Year2016
Hours2522 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$ 85,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
SIDE BOARDSSIDE BOARDS
TAILGATETAILGATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
DUMP BODYDUMP BODY
REAR DOORSREAR DOORS
Additional Information*WINDOW SHADE* PULL TARP COVER
-DRIVER'S AIR SEAT W/ARM RESTS
12/14 YD BOX 15'
AIR BRAKES
AIR HORN
AIR OPERATED MECHANICAL TAILGATE
AIR RIDE CAB
AIR RIDE SUSPENSION
CAB, HEATED MIRRORS
CRUISE CONTROL
CUMMINS ISL 300HP DIESEL ENGINE
DUAL DITCH GATES
EATON FULLER FRO-11210 10 SPEED
ELECTRIC HORN
GLAD HAND COUPLINGS
PINTLE HITCH
POWER DOOR LOCKS
POWER WINDOWS
SPREADER APRON
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • YesUnderside of truck needs cleaned. Cab interior needs detailed.
  • No
  • NoLast service performed 5/11/19 at 40,731 miles (500 hr)
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRF fender is missing one retainer. Rear mud flaps have been trimmed.
  • Good
  • Good
  • FairPaint has various scratches and gouges throughout.
  • Good
  • GoodRight lower step is slightly bent.
safety items
  • Good
  • GoodFeb. 2019
  • GoodEquipped with electric horn and air horn.
  • Good
  • FairReflectors missing from tailgate.
  • Good
  • FairSeveral labels are torn or missing.
gauges, operator station, console
  • YesIn poor conditon with seperated pages.
  • Yes
  • GoodCooled to 48 degrees at 76 ambient temp.
  • Good
  • Good
  • GoodHVAC vent to the left of the radio has broken louvers.
  • FairVinyl is dirty / stained and has a tear.
  • Good
  • Good
  • FairVinyl is dirty / stained and has several tears.
  • Good
  • Good
  • Good
  • GoodWarmed to 135+ at 76 ambient temp.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairPassenger side wiper blade needs replaced.
engine
  • Red, protected to -28 degrees
  • Normal
  • Cummins ISL 300 HP
  • Light at initial throttle, then clears.
  • Yes
  • No
  • No
  • NoBut there is some excess oil residue on various areas of the left side of the engine. Needs cleaned and rechecked. (Possible spillage).
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Clips broken fuse bix cover in engine compartment.
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Eaton Fuller FRO-11210 10-speed manual transmission.
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride suspension rear suspension. Leaf spring front
  • Good
comments, misc. repairs, general remarks
  • Inspected 10/8/2019
truck body
  • Ledwell 12/14 yd - S/N-0145016644-1
  • Good
  • GoodLeft side has new side board.
  • FairHas various dents.
  • FairModerate amount of play in bed mounting pins
  • Good
  • FairTailgate has various dents. Ditch gate handles do not have retaining chains. Right ditch gate handle is bent.
  • GoodTarp enclosure is bent.
  • FairHas various dents.
tires
  • 315/80-R22.5
  • 295/75-R22.5
  • Good
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center InsideGoodyeaar G57210NoYesYes
Left Center OutsideGoodyeaar G5727NoYesYes
Left Rear InsideContinental EcoPLus HD32597YesYesYes
Left Rear OutsideToyo M32014YesYesYes
Left FrontToyo M32014NoYesNo
Right Center InsideGoodyeaar G57210NoYesYes
Right Center OutsideGoodyeaar G5728NoYesYes
Right Rear InsideToyo M32014YesYesYes
Right Rear OutsideToyo M32016YesYesYes
Right FrontToyo M32013NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Vicente Saucedo
Telephone:+1 702 633 6991 ext 4991
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone