Ford L8000

Ford L8000

Price
18,500 USD
Year
1988
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFord L8000
Categoryon highway trucks
Serial Number1FDZY82A2KVA14164
Unit Number2KVA14164
Catalog NumberCU4467786
Manufacturing Year1988
CountryUnited States
LocationEnroute, MI
Pricing
Price Excluding Tax$ 18,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
TAILGATETAILGATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
DUMP BODYDUMP BODY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • truck body
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairSlight play pushed inward in center area
  • Good
  • Good
  • No
  • No
safety items
  • GoodBoth working working
  • Good
  • Yes12/18
  • Yes
gauges, operator station, console
  • Good
  • Good
  • FairDrives door hinge pins loose
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReads 254,951 miles
  • GoodAir ride seat suspension
  • PoorWipers not working
engine
  • Good
  • Good
  • Good
  • Good
  • GoodRuns good
  • Good
  • YesModerate
  • No
  • Yes
  • Yes
  • No
  • NoSeepage at fill tube
  • No
  • Green
  • Powered by Ford, 210F (7.8L) 6-cylinder turbo diesel
  • Operated in normal range
  • White/gray
cooling system
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • FairSpliced in areas
  • Yes
  • YesWarning lights not working, signal lights working
transmission
  • Good
  • GoodOperated in yard,
  • Good
  • Good
  • No
  • Needs to adjust trans brake, pedal has good free play
  • 8-speed manual transmission with deep gear reduction
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Steering lines leaking at pump and at steering revisor
brake
  • Good
  • Good
  • Backing plates on brakes, pads average aprox 40%
hydraulics
  • Good
  • Good3-stage cylinder, surface rust over rod
  • GoodOperated good
  • Good
  • FairTank mount on left side broken
final drives
  • FairPinion seal on front rear axle leaking
  • Good
  • FairTorsion rod bushing behind rear axle missing
truck body
  • FairCross supports rusted at ends, bent,
  • Fair
  • PoorBottom rails rusted through and cracked
  • FairInner side does dented
tires
  • No
  • Lift axle average 60%
  • 11R-22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterToyo60NoNo
Left FrontRoadlux90NoNoNo
Left RearAeolus90NoNo
Right CenterWestlake75YesNoNo
Right FrontRoadlux90NoNoNo
Right RearAeolus80NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone