Chevrolet K3500

Chevrolet K3500

Price
44,000 USD
Year
2006
Working hours
6359 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandChevrolet K3500
Categoryon highway trucks
Serial Number1GBJK34D86E274723
Unit NumberX20G0364
Catalog NumberCU4639355
Manufacturing Year2006
Hours6359 h
CountryUnited States
LocationHelena, MT
Pricing
Price Excluding Tax$ 44,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
SIDE BOARDSSIDE BOARDS
TAILGATETAILGATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AM FM CD RADIOAM FM CD RADIO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • transmission
  • steering
  • brake
  • comments, misc. repairs, general remarks
general appearance
  • No
  • No
  • Very good condition
  • Good
  • GoodWork Platform
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat cover worn
  • Good
  • Good
transmission
  • No
  • No
  • Worked well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Drive
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • 2006 Checrolet K3500 4X4 Mechanics Truck with 107,710 miles, 6359 hours.
  • Allison Automatic Transmission, Duramax Engine, A/C, Power Windows & Locks
  • New 225/75E 19.5 Rear Tires, Front at 75% Remaining
  • 2 Fuel Tanks, Terex Utility Box, Auto Crane 5 Ton / Model 5005EH, Rear Outriggers
  • Wide Rear Bumber with work bench & vise
  • 30 Gallon Bel Air Compressor with 11HP Honda, Hose reel for Oxygen & Acetylene
  • Air hose reel
  • Very clean unit
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
John Hart
Telephone:+1 425 251 9800
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources