Caterpillar CT660 TS13M18

Caterpillar CT660 TS13M18

Price
59,912 USD
Year
2015
Working hours
7,070 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660 TS13M18
Categoryon highway trucks
Serial NumberTEP00789
Unit NumberT14-034
Catalog NumberCU4557193
Manufacturing Year2015
Hours7070 h
CountryUnited States
LocationBrownstown Twp., MI
Pricing
Price Excluding Tax$ 59,912
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
Additional InformationPLEASE CALL FOR UNIT LOCATION
TRACTOR MICHIGAN SPECIAL,13LITER,MANUAL 18 SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSURFACE RUST AND PAINT CHIPS OVER LOWE FRAME
  • PoorREAR FENDERS CRACKED, LEFT REAR MISSING
  • Good
  • Good
  • Good
safety items
  • YesILLEGIBLE
  • Yes
  • Yes
  • GoodWORKING
  • GoodWORKING
gauges, operator station, console
  • YesWORKING
  • Good
  • FairLINES THROUGH DISPLAY SCREEN
  • Good
  • Good
  • Good
  • Good
  • GoodALL GAUGES WORKING
  • FairWINDSHIELD CRACKED
  • Good
  • Good125,874 MILES
  • GoodAIR RIDE SEAT SUSPENSION
  • Good
  • Good
engine
  • RED
  • POWERED BY CAT CT-13, 6-CYL TURBO DIESEL
  • OPERATED IN NORMAL RANGE
  • NORMAL
  • No
  • No
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTARTS AND RUNS GOOD
  • Good
cooling system
  • No
  • Good
  • GoodBELT DRIVE WITH AIR LOCK
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • RIGHT REAT TAIL LIGHT INOP
  • Good
  • Good
  • Good
  • Good
transmission
  • 18-speed Eaton Fuller manual transmission
  • No
  • Good
  • Good
  • GoodOPERATED IN LOT, SHIFTED GOOD THROUGH 4TH
  • Good
  • Good
steering
  • Good
  • GoodDUAL STEERING GEAR BOX
  • Good
  • Good
  • Good
hydraulics
  • YesLINE AT PTO LEAKING
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
comments, misc. repairs, general remarks
  • POWERED BY CT13, 18 SPEED MANUAL, EQUIPPED WITH PTO, 18,000lb FRONT AXLE, 46,000lb READS, LOCKING DIFFERENTIALS AND INTERLOCK, A IR RIDE SEAT, PL,PW, PM, ENGINE BREAK, AIR RIDE REAR SUSPENSION
tires
  • FRONTS, 385/65R22.5, REARS-11R22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin75NoNoNo
Left FrontMichelin80NoNoNo
Left RearDunlop60NoNo
Right CenterGoodyear70NoNo
Right FrontMichelin40NoNo
Right RearMichelin40NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone