Caterpillar CT660

Caterpillar CT660

Price
66,850 USD
Year
2014
Working hours
66087 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660
Categoryon highway trucks
Serial NumberTGA00246
Unit NumberMJ004450
Catalog NumberCU4525372
Manufacturing Year2014
Hours66087 h
CountryUnited States
LocationDevils Lake, ND
Pricing
Price Excluding Tax$ 66,850
Tax-
Price Including Tax-
Details
Additional Information**VIN# 3HSJGTKT6EN019831**
11R22.5 HDC1 488REV/MILE,16PLY
11R22.5 HSC1 496REV/MILE,16PLY
5TH WHEEL,AIR SLIDE
AIR BRAKE ABS,FULL VEHICLE CONTL
AIR COMPRESSOR, 15.9 CFM CAPACTY
AIR DRYER,W/HEATER
ALTERNATOR,BOSCH LH160,12 VOLT
AXLE TO FRAME-65
AXLE,FRONT MERITOR MFS-13-143A
AXLE,REAR,TANDEM,46K CAP
ENGINE COMPRESSION BRAKE
ENGINE,DIESEL,CT13,1700LB TORQUE
EXHAUST SYSTEM,SINGLE,VERTICAL
FUEL TANK, 24" DIA, 100 GALLON
RADIO,AM/FM/WB/BLUETOOTH,USB,AUX
REAR AXLE RATIO-4.89
STARTING MOTOR,12-VOLT W/SSTART
STEERING GEAR,SHEPPARD M-100
SUSPENSION,FRONT,SPRING,14K CAP
SUSPENSION,REAR,AIR,46K CAP
SWITCH,FOR EXHAUST,2 POS,LIGHTED
TOW PIN, FRONT, HD
TRANSMISSION,AUTOMATIC, 1ST GEN
WHEELBASE-248
WHEELS,FRONT,DISC;22.5
WHEELS,REAR,DUAL DISC;22.5"
WET KIT
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
Additional Information**VIN# 3HSJGTKT6EN019831**
11R22.5 HDC1 488REV/MILE,16PLY
11R22.5 HSC1 496REV/MILE,16PLY
5TH WHEEL,AIR SLIDE
AIR BRAKE ABS,FULL VEHICLE CONTL
AIR COMPRESSOR, 15.9 CFM CAPACTY
AIR DRYER,W/HEATER
ALTERNATOR,BOSCH LH160,12 VOLT
AXLE TO FRAME-65
AXLE,FRONT MERITOR MFS-13-143A
AXLE,REAR,TANDEM,46K CAP
ENGINE COMPRESSION BRAKE
ENGINE,DIESEL,CT13,1700LB TORQUE
EXHAUST SYSTEM,SINGLE,VERTICAL
FUEL TANK, 24" DIA, 100 GALLON
RADIO,AM/FM/WB/BLUETOOTH,USB,AUX
REAR AXLE RATIO-4.89
STARTING MOTOR,12-VOLT W/SSTART
STEERING GEAR,SHEPPARD M-100
SUSPENSION,FRONT,SPRING,14K CAP
SUSPENSION,REAR,AIR,46K CAP
SWITCH,FOR EXHAUST,2 POS,LIGHTED
TOW PIN, FRONT, HD
TRANSMISSION,AUTOMATIC, 1ST GEN
WHEELBASE-248
WHEELS,FRONT,DISC;22.5
WHEELS,REAR,DUAL DISC;22.5"
WET KIT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Nathan Butler
Telephone:+1 701 2981753
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources