Caterpillar CT660S VAC

Caterpillar CT660S VAC

Price
184,905 USD
Year
2014
Working hours
4478 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660S VAC
Categoryon highway trucks
Serial NumberTGD00121
Unit NumberT14-004N
Catalog NumberCU4399173
Manufacturing Year2014
Hours4478 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax$ 184,905
Tax-
Price Including Tax-
Details
Additional InformationVAC TRUCK, 13L, 6SPD AUTO, CAT YELLOW
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
Additional InformationVAC TRUCK, 13L, 6SPD AUTO, CAT YELLOW
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • YesCould use cleaning
  • Good
  • GoodStraight
  • Good
  • Good
  • Good
  • Good
  • GoodStraight
  • Good
  • Good
safety items
  • Yes06/2018
  • Yes
  • Yes
  • GoodWorking
  • Good
gauges, operator station, console
  • YesWorking
  • PoorNot working
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCab glass and mirrors in place (no chips or cracks) power mirrors
  • Good
  • Good
  • GoodWorking shows 10,216 miles
  • GoodHeated air ride seats
  • Good
  • Good
engine
  • Red
  • Powered by 475hp, Caterpillar C-13
  • Operates in normal range
  • Normal
  • No
  • No
  • YesOn valve cover
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • All flood signal and warning lights working,
  • Good
  • FairBatteries were dead had to jump start
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • GoodDry (no leaks)
  • Good
  • Good
brake
  • GoodBuilds air within spec
  • Good
  • Good
  • GoodWorking
  • GoodSingle service pedal
final drives
  • Good
  • Good
comments, misc. repairs, general remarks
  • Runs and operates good
  • System status report loaded to inspection
  • Vin-3HTJKTKT7EN022053.
tires
  • Fronts=425/60-22.5. Rears=11R-22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterContinental (HDR2)90NoNoNo
Left FrontBridgestone (M854)90NoNoNo
Left RearContinental (HDR2)90NoNoNo
Right CenterContinental (HDR2)90NoNoNo
Right FrontContinental (HTC1)90NoNoNo
Right RearContinental (HDR2)90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources