Caterpillar CT660S

Caterpillar CT660S

Price
175,000 USD
Year
2014
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660S
Categoryon highway trucks
Serial NumberTGA00268
Unit Number1048722
Catalog NumberCU4467777
Manufacturing Year2014
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 175,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
STARTER, ELECTRICSTARTER, ELECTRIC
HYD CONTROLHYD CONTROL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • truck body
  • tires
general appearance
  • No
  • No
  • Good
  • Good
  • Good
  • GoodAir bags
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • No
  • Yes
  • No
  • No
  • PoorNot cooling
  • Good
  • Good
  • Good
  • Good
  • FairActive engine code
  • Good
  • Good
  • Good
  • Good76 ambient - 130 vent
  • Good
  • Good31,535 miles
  • FairSeat cover worn
  • Good
  • Good
engine
  • Red
  • N/A
  • 25%
  • Normal
  • None
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GoodPerformed service 5-9-2019 @ 31,534 miles
  • Good
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • Good
  • GoodTurbos
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • TWO PTO FOR 2 HYDRAULIC PUMPS
  • EATON RTLO- 16913 A
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • FairDryer seaping
  • GoodDrums
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPedal
  • GoodDry
hydraulics
  • Yes
  • External cooler with electric fan
  • GoodLeft side controls vac/pressure pump. Right side controls pressure washer pump.
  • Good
  • Good
  • Good
  • GoodDuel pumps
  • Good
final drives
  • No
  • Drop tag axle
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Retail Fair
truck body
  • FairRear platform bent down, mount welds cracked
  • GoodVac tank door
  • GoodFARLEY PRESSURE WASHER- MODEL HO66OF- 12VOLT- 20,000 BTU- ELECTRIC HOSE REEL AND WAND
  • Good
  • FairLeft storage door strut bent
  • GoodLedwell WHP 5808 VACUUM BED , 2860 GALLON , 2013 MANUFACTURING DATE
tires
  • No
  • No
  • 60%
  • 11.2 R 22.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterCONTINENTAL HDL21959YesNoNo
Left FrontCONTINENTAL HSU21684NoNoNo
Left RearCONTINTAL HDL21856YesNoNo
Left Rear InsideCONTINENTAL HDL21856YesNoNo
Right CenterCONTINENTAL HDL21856YesNoNo
Right FrontCONTINENTAL HSU21368NoNoNo
Right RearCONTINENTAL HDL2DL1959YesNoNo
Right Rear InsideMPASAL1150NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone