Quick Search

Caterpillar CT660S

Caterpillar CT660S

Price
$71,500
Year
2012
Working hours
9,508 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Michigan CAT
Shelby Twp., MI
+1 8669941408
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar CT660S
Categoryon highway trucks
Serial NumberTRK00319
Unit NumberTRK319
Catalog Number4867884
Year2012
Hours9,508 h
CountryUnited States
LocationShelby Twp., MI
Pricing
Price Excluding Tax71,500 USD
Tax-
Price Including Tax-
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
720
  • Yes
  • No
  • Good
  • Good
  • FairInner hood has been repaired at top
  • GoodDual aluminum tanks
  • GoodIn place and straight
  • FairLight faded, surface rust on frame
  • GoodStraight
  • Good
  • Good
safety items
200
  • YesDated 2019
  • Yes
  • Yes
  • Operation and maintenance manual
  • Good
  • GoodWorking
gauges, operator station, console
1200
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • Good
  • Good
  • Good
  • GoodReads 193,230 miles
  • GoodAir ride seat suspension
  • Good
  • GoodWorking
engine
600
  • Red, clean
  • Powered by Navistar, aprox 30,000 miles on long block, done by Michigan cat
  • Operated in normal range
  • Normal
  • No
  • No
  • Yes
  • Yes
  • No
  • YesLeak at lower front cover area
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodStarts and runs good
  • Good
cooling system
500
  • Good
  • Good
  • GoodBelt drive
  • Good
  • Good
electrical, starting and charging system
510
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairUpper center clearance light not working
  • Good
  • Good
transmission
200
  • Allison automatic
  • GoodPush button controls
  • Good
steering
400
  • Good
  • GoodDual steering boxes
  • Good
  • Good
brake
510
  • FairPads average 50%
  • GoodBuilds air good
  • Good
  • Good
  • Good
  • GoodDry
hydraulics
400
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterRoadlux40NoNoNo
Left FrontBridgestone50NoNoNo
Left RearRadar30NoNoNo
Right CenterRoadlux70NoNoNo
Right FrontBridgestone50NoNoNo
Right RearRadar30NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.