Caterpillar CT660L

Caterpillar CT660L

Price
325,000 USD
Year
2012
Working hours
36891 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar CT660L
Categoryon highway trucks
Serial NumberTKL00133
Unit NumberMA14143
Catalog NumberCU2081293
Manufacturing Year2012
Hours36891 h
CountryUnited States
LocationDickinson, ND
Pricing
Price Excluding Tax$ 325,000
Tax-
Price Including Tax-
Details
Additional Information1.5 PIECE REAR AF CROSSMEMBER
16.5"X8.625 R S-CAM BK 30/30 L/S
160AMP 12V ALT BOSCH LH160
16.5"X6"W/24" LONG STROKE
2 MIRRORS HEAT,LED, CONVEX BLACK
20,000LB FRONT MULTILEAF SUSP
4-REAR SHOCK ABSORBERS CHALM ONL
7WAY CONN TRLR SOCKET
AIR CLEANER SINGLE ELEMENT HD
AIR COMPRESSOR 15.9 CFM SIN CYL
AIR DRYER BENDIX(AD-9)
AM/FM/CD/WB CLOCK,USB,IPOD CONTR
BATTERY SYS 4-12V 4000CCA CAT
CHALMERS RUBBER SPG SUSP 46K
CT 13 475HP/1200RPM GOV SPEED
CT660 122" VOCATIONAL TRUCK
DISC FRT WHL 12.25DC RIM
DISC RR WHL 8.25 DC RIM
DRIVER SEAT NATL
ENGINE BLOCK HEATER(PHILLIPS120V
FAN DRIVE HORTON
FRAME RAIL 120,000 PSI YIELD
FRAME REINFORCED OUTER "C"
FRONT BUMPER MULTIPIECE SS
FUEL/WATER SEPARATOR RACOR
INCLUDES PREMIER HYDRO VAC BODY
MERITOR MFS-D0-133A 20K FT AXLE
MERITOR TANK DBL TRAC DIFF
PASSENGER SEAT NATL
PRECO 1059 BACK UP ALARM
REMOT MOUNTED TRANS COOLER
SHEPPARD DUAL POWER STEERING
START MOTOR MITSUBISHI
TAILER CONNECTIONS 4-WHEEL
TRANS AUTO CAT CX316 SPEED
TRUCK DUAL AIR BRK SYSTEM
TWO FRONT TOW HOOKS
WINDSHIELD TWO PIECE
Features
Additional Information1.5 PIECE REAR AF CROSSMEMBER
16.5"X8.625 R S-CAM BK 30/30 L/S
160AMP 12V ALT BOSCH LH160
16.5"X6"W/24" LONG STROKE
2 MIRRORS HEAT,LED, CONVEX BLACK
20,000LB FRONT MULTILEAF SUSP
4-REAR SHOCK ABSORBERS CHALM ONL
7WAY CONN TRLR SOCKET
AIR CLEANER SINGLE ELEMENT HD
AIR COMPRESSOR 15.9 CFM SIN CYL
AIR DRYER BENDIX(AD-9)
AM/FM/CD/WB CLOCK,USB,IPOD CONTR
BATTERY SYS 4-12V 4000CCA CAT
CHALMERS RUBBER SPG SUSP 46K
CT 13 475HP/1200RPM GOV SPEED
CT660 122" VOCATIONAL TRUCK
DISC FRT WHL 12.25DC RIM
DISC RR WHL 8.25 DC RIM
DRIVER SEAT NATL
ENGINE BLOCK HEATER(PHILLIPS120V
FAN DRIVE HORTON
FRAME RAIL 120,000 PSI YIELD
FRAME REINFORCED OUTER "C"
FRONT BUMPER MULTIPIECE SS
FUEL/WATER SEPARATOR RACOR
INCLUDES PREMIER HYDRO VAC BODY
MERITOR MFS-D0-133A 20K FT AXLE
MERITOR TANK DBL TRAC DIFF
PASSENGER SEAT NATL
PRECO 1059 BACK UP ALARM
REMOT MOUNTED TRANS COOLER
SHEPPARD DUAL POWER STEERING
START MOTOR MITSUBISHI
TAILER CONNECTIONS 4-WHEEL
TRANS AUTO CAT CX316 SPEED
TRUCK DUAL AIR BRK SYSTEM
TWO FRONT TOW HOOKS
WINDSHIELD TWO PIECE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Nathan Butler
Telephone:+1 701 2981753
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone