2014 CAT CT681 For Sale - 32,900 USD | Cat Used
Quick Search

CAT CT681

CAT CT681

Year
2014
Working hours
7,652 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Mason City, IA
+1 952 843 3582
Show phone number
Basic information
BrandCAT CT681
Ziegler CAT
Categoryon highway trucks
Serial NumberTWJ00111
Unit NumberEQ0111618
Catalog Number10092888
Year2014
Hours7,652 h
CountryUnited States
LocationMASON CITY, United States
Pricing
Price Excluding Tax32,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information7645 Hours
234695 Miles
23.5 Ton dump box

ADJUSTER AR-SLACK
ADJUSTER AR-SLACK (0004LAA)
ADJUSTER AR-SLACK (0004LGA)
AIR CONDR AR
AIR CONDR AR (0016WKB)
ALTERNATOR AR
ALTERNATOR AR (0008GGN)
ANTENNA AR-BASE
ANTENNA AR-BASE(0008RMG)
AXLE AR-FR N/DR
AXLE AR-FR N/DR(0002232)
AXLE AR-REAR
AXLE AR-REAR (0014GVN)
BATTERY AR
BATTERY AR (0008MMJ)
BOX AR-BATTERY
BOX AR-BATTERY(0008VUK)
BRAKE AR-ABS
BRAKE AR-ABS (0004AZA)
BRAKE AR-AIR FR
BRAKE AR-AIR FR (0004193)
BRAKE AR-AIR RR
BRAKE AR-AIR RR (0004NDB)
BRAKE AR-AIR SYS
BRAKE AR-AIR SYS (0004091)
BRAKE AR-CHAMBER
BRAKE AR-CHAMBER (0004EVL)
BRAKE AR-CHAMBER (0004ETE)
BUMPER AR-FRONT
BUMPER AR-FRONT(0001LLW)
CAB AR
CAB AR (0016031)
CAB AR-INTERIOR
CAB AR-INTERIOR (0016VTH)
CAB AR-LK (DOOR)
CAB AR-LK (DOOR) (0016WJG)
CAB AR-SUSP (RR)
CAB AR-SUSP (RR) (0016WLD)
CLEANER AR-AIR
CLEANER AR-AIR(0012VBB)
CLUCH AR
CLUCH AR (0011001)
COMMODITIES SURCHARGE
COMPR AR-AIR
COMPR AR-AIR (0004SPM)
CONN AR-TRAILER
CONN AR-TRAILER (0004619)
CONSTRUCTION DUMP
CONT AR-DIFF SW
CONT AR-DIFF SW (0014WBN)
CONTROL GP
COVER AR-BOX
COVER AR-BOX(0008WGU)
CROSSMEMBER AR
CROSSMEMBER AR (0001SAP)
CT681 SFA 116" BBC 6X4 AXLE
DRAIN AR-VALVE
DRAIN AR-VALVE (0004732)
DRYER AR-AIR HTR
DRYER AR-AIR HTR (0004EBS)
ELECTRICAL AR
ELECTRICAL AR (0008000)
EMISSION AR
EMISSION AR (0012WZB)
EMISSIONS AR-EPA
EMISSIONS AR-EPA(0012UNJ)
END AR-FRONT
END AR-FRONT(0009ANC)
END USE: NA VOCATIONAL TRUCK
ENGINE AR-CPRSN
ENGINE AR-CPRSN (0007SDD)
ENGINE AR-DIESEL
ENGINE AR-DIESEL(0012KXR)
ENGINE SERIAL # JFB00481
EQUIPMENT AR
EQUIPMENT AR (0012WEG)
EXHAUST AR-SYS
EXHAUST AR-SYS(0007BJU)
FAN AR-DRIVE
FAN AR-DRIVE (0012THT)
FAN AR-DRIVE (0012WTA)
FAN AR-OVERRIDE
FAN AR-OVERRIDE (0012WBR)
FILTER AR-FUEL
FILTER AR-FUEL (0015LKU)
FLOOR AR-COVER
FLOOR AR-COVER (0016000)
FRAME AR-EXT FR
FRAME AR-EXT FR(0001WCP)
FRAME AR-RAILS
FRAME AR-RAILS (0001CDH)
GAUGE AR-AIR
GAUGE AR-AIR (0016HLC)
GAUGE AR-CLUSTER
GAUGE AR-CLUSTER (0016HBA)
HEATER AR
HEATER AR (0016VRT)
HOSE AR-CLAMP
HOSE AR-CLAMP (0012WCG)
INSULN AR-HOOD
INSULN AR-HOOD (0009HAN)
INSULN AR-PANEL
INSULN AR-PANEL (0009HBN)
LABEL AR
LABEL AR (0010210)
LIGHT AR
LIGHT AR (0008WNH)
MIRROR AR
MIRROR AR (0016SKS)
MOTOR AR-STG
MOTOR AR-STG (0008WXG)
PAINT AR
PAINT AR (0010631)
PAINT AR-CLASS
PAINT AR-CLASS (0010771)
PAINT AR-SCHEMATIC
PAINT AR-SCHEMATIC (0010060)
PAINT AR-TYPE
PAINT AR-TYPE (0010761)
POWER AR-SOURCE
POWER AR-SOURCE (0008718)
POWER AR-SOURCE (0008WCK)
RADIATOR AR
RADIATOR AR(0012UBV)
RADIO AR
RADIO AR(0008RMA)
RATI NG AR-GCWR
RATI NG AR-GCWR(0010WJN)
SEAT AR
SEAT AR (0016RAN)
SEAT AR-DRIVER
SEAT AR-DRIVER (0016JPD)
SFA 114' BBC 6X4 AXLE
STANDARD FREIGHT CHARGE
STEERING AR-COL
STEERING AR-COL (0005710)
STEERING AR-GEAR
STEERING AR-GEAR (0005PTB)
STEERING AR-WHEEL
STEERING AR-WHEEL (0005WBH)
SUNSHADE AR
SUNSHADE AR (0016XWD)
SUSPENSION AR-FR
SUSPENSION AR-FR(0003ADG)
SUSPENSION AR-RR
SUSPENSION AR-RR (0014ULX)
SUSPENSION AR-RR (0014WAL)
SWITCH AR-TGL
SWITCH AR-TGL (0008XCC)
TANK AR-DEF
TANK AR-DEF(0015DYP)
TANK AR-FUEL
TANK AR-FUEL (0015SGL)
TIRE - FRONT:7652663208_I
TIRE - REAR:7402133217_I
TRAILER AR-CONN
TRAILER AR-CONN (0008554)
WHEEL AR-FRONT
WHEEL AR-FRONT (0027DNZ)
WHEEL AR-REAR
WHEEL AR-REAR (0028DRN)
WHEELBASE AR
WHEELBASE AR(0001WWY)
WINDOW AR-POWER
WINDOW AR-POWER (0016WAK)
WINDOW AR-REAR
WINDOW AR-REAR (0016VZA)
WINDSHIELD AR
WINDSHIELD AR (0016WKR)
XMSN AR-AUTO.
XMSN AR-AUTO. (0013CZZ)
XMSN AR-AUTO. (0013WCU)
XMSN AR-OIL
XMSN AR-OIL (0013WLM)
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering