X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 27956 machines for sale
Current filter
Category
Transport
x
Trucks
x
on highway trucks
x
search filters
Category
-
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Continent
+
Dealer
+
Country
+
Features
+

on highway trucks

Get an email alert when new equipment matching "Current filter" will be added.

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

49 Search results for "Current filter"
1..234..5
Displaying: 25 - 36 Sort by:   ads/page
Freightliner M2106, On Requeston highway trucks
Henderson, NV, US
Year: 2016, Working hours: 4097 h
CASHMAN EQUIPMENT CO.

am fm radioepa labelstarter, electricdump bodytandem axle, Conditions
Caterpillar CT660, 85,000 USDon highway trucks
Parker, CO, US
Year: 2016, Working hours: 46635 h
WAGNER EQUIPMENT CO
Caterpillar CT660S VAC, 184,905 USDon highway trucks
Shelby Twp., MI, US
Year: 2014, Working hours: 4436 h
MICHIGAN CAT

air conditionerlightingam fm cd radiostarter, electrichyd control, Conditions
Kenworth T300, 62,000 USDon highway trucks
Las Vegas, NV, US
Year: 2006, Working hours: 10174 h
CASHMAN EQUIPMENT CO.

am fm radioepa labelstarter, electricdump bodytandem axle
Caterpillar CT660L, 275,000 USDon highway trucks
Aurora, CO, US
Year: 2015, Working hours: 47901 h
WAGNER EQUIPMENT CO
Mack CL733, 36,500 USDon highway trucks
Aurora, CO, US
Year: 2007
WAGNER EQUIPMENT CO
Freightliner DUMP5CYD, 52,000 USDon highway trucks
Henderson, NV, US
Year: 2013, Working hours: 8580 h
CASHMAN EQUIPMENT CO.

lightingam fm radioepa labelstarter, electricdump body, Conditions
Freightliner COLUMBIA, On Requeston highway trucks
Aurora, CO, US
Year: 2004
WAGNER EQUIPMENT CO
Chevrolet K3500, 49,000 USDon highway trucks
Helena, MT, US
Year: 2006, Working hours: 6359 h
TRACTOR & EQUIPMENT CO.

tailgatelightingultra low sulfur diesel fuelam fm radioam fm cd radio, Conditions
Mack DUMPTRUCK, 60,500 USDon highway trucks
Roy, WA, US
Year: 2001
N C MACHINERY CO.
Peterbilt 330, 17,500 USDon highway trucks
Batavia, NY, US
Year: 1999, Working hours: 6206 h
MILTON CAT

air conditionerlighting
Caterpillar CT660, 70,000 USDon highway trucks
9901 Ringhaver Drive, FL, US
Year: 2014
RING POWER CORP.
 
Compare products
1..234..5
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources