Currently 18013 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
Brand
Mack
x
11 Search results for "Current filter"
Displaying: 1 - 11 Sort by: 
Mack GRANITE GU713, 58,0002012
Maxwell, TX
air conditionerlightingtailgateultra low sulfur diesel fuelstarter, electric

See Details
Mack CTP713, 70,0002007
Raleigh, NC
20,991 h Conditionsair conditionerlightingtailgateradio - am fm cd radiograding system

See Details
Mack WT2000 A, 120,7502024
Salt Lake City, UT
516 h

See Details
Mack WT2000 A, 143,0002024
Hurricane, UT
614 h

See Details
Mack WT2000 A, 133,9002024
Hurricane, UT
1,701 h

See Details
Mack WT2000 A, 119,0002024
Lindon, UT
1,045 h

See Details
Mack WT2000 A, 121,7002024
Lindon, UT
269 h

See Details
Mack WT2000 A, 121,7002024
Salt Lake City, UT
92 h

See Details
Mack WT2000 A, 136,9002023
Moab, UT
721 h

See Details
Mack WT2000 A, 121,7002024
Hurricane, UT
715 h

See Details
Mack WT2000 A, 106,0002022
Salt Lake City, UT
1,959 h

See Details

Mack transport