Currently 17962 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
Brand
Freightliner
x
19 Search results for "Current filter"
Displaying: 1 - 19 Sort by: 
Freightliner WT2500, 89,0002019
St. Augustine, FL
6,489 h

See Details
Freightliner F701, 15,0001993
San Antonio, TX
Conditionslightingtailgatestarter, electricon roadbed capacity - 10 yd

See Details
Freightliner WT2000 A, 113,0002022
Salt Lake City, UT
645 h

See Details
Freightliner WT4000 A, 185,9002024
Salt Lake City, UT
848 h

See Details
Freightliner WT4000 A, 186,9002024
Cedar City, UT
11 h

See Details
Freightliner WT4000, 69,0002013
Salt Lake City, UT
56,483 h

See Details
Freightliner WT2000 A, 102,0002022
Hurricane, UT
175 h

See Details
Freightliner WT2000 A, 109,0002022
Lindon, UT
885 h

See Details
Freightliner WT4000 A, 179,5002023
Salt Lake City, UT
3,354 h

See Details
Freightliner WT4000 A, 172,0002023
Salt Lake City, UT
6,501 h

See Details
Freightliner DUMP 10 YD, 194,0002024
Salt Lake City, UT
2,758 h

See Details
Freightliner WT4000 A, 160,0002021
Salt Lake City, UT
5,526 h

See Details
Freightliner BUSINESSCLASSM2, 68,2862017
Henderson, NV
3,468 h Conditions

See Details
Freightliner WT4000 A, 168,3502022
Salt Lake City, UT
9,655 h

See Details
Freightliner WT2000 A, 99,0002022
Salt Lake City, UT
1,682 h

See Details
Freightliner DUMP 10 YD, 184,5002023
Ogden, UT
3,911 h

See Details
Freightliner DUMP 10 YD, 184,5002023
Logan, UT
2,453 h

See Details
Freightliner WT4000 A, 183,0002024
Salt Lake City, UT
3,466 h

See Details
Freightliner WT4000 A, 145,0002021
Salt Lake City, UT

See Details

Freightliner transport