Freightliner (OBSOLETE) DUMP 10 YD

Freightliner (OBSOLETE) DUMP 10 YD

Price
146,900 USD
Year
2021
Working hours
7,133 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandFreightliner (OBSOLETE) DUMP 10 YD
Categorydump trucks
Serial Number3ALHCYFE3LDLE7815
Unit NumberDT0075
Catalog NumberCU4779796
Manufacturing Year2021
Hours7,133 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax146,900 USD
Tax-
Price Including Tax-
Details
Additional informationSPRING LOADED TARP SYSTEM
SPREADER APRON
EXTERIOR SIDES 10GA.
INTERIOR SIDES 3/16" STEEL
DESIGNED FOR EXTREME USE.
SPECIFICATIONS:
AIR DRIVER AND PASSENGER NOT
18,000LB FRONT AND 40,000LB AXLE
10 SPEED MANUAL TRANSMISSION
ISL CUMMINS W/ 300HP W/800FT/LB
PH45 HITCH ASSY. WITH AIR
TAILGATE CENTER DITCH GATE
HYDRAULIC RESERVOIR TANK
HYDRAULIC TELESCOPIC HOIST
REAR CORNER POST 3/16" FULL DEPT
TOP RAIL 3/16" STEEL
INTERLOCKING DIFFERENTIALS
DESIGNED FOR HEAVY DEMO USE.
VALEW DOUBLE WALLED BODIES.
FLOOR: H.D. ONE PIECE STEEL
PRIMER AND PAINTED BLACK
AIR BRAKES
WHITE IN COLOR
ALUMINUM 50-GALLON FUEL TANK
AIR LATCH GATE STANDARD
SAFETY LOCKING AIR CONTROLS
AND ELECTRIC TO REAR.
SMALL D.E.F. TANK
CHEATER BOARD SLOTS
A/C, P/S, AM/FM RADIO
HYDRAULIC PUMP
PRICED 09/17/21 KR (MANUAL TRANS)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Used Dealer
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone