Quick Search

Freightliner DUMP 10 YD

Freightliner DUMP 10 YD

Year
2023
Working hours
2,453 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Logan, UT
+1 801 978 1673
Show phone number
Basic information
BrandFreightliner DUMP 10 YD
Categorydump trucks
Serial Number3ALHCYFE1PDNV6920
Unit NumberDT0077
Catalog Number4915801
Year2023
Hours2,453 h
CountryUnited States
LocationLogan, United States
Pricing
Price Excluding Tax184,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information10 SPEED MANUAL TRANSMISSION
18,000LB FRONT AND 40,000LB AXLE
A/C, P/S, AM/FM RADIO
AIR BRAKES
AIR DRIVER AND PASSENGER NOT
AIR LATCH GATE STANDARD
ALUMINUM 50-GALLON FUEL TANK
AND ELECTRIC TO REAR.
CHEATER BOARD SLOTS
DESIGNED FOR EXTREME USE.
DESIGNED FOR HEAVY DEMO USE.
EXTERIOR SIDES 10GA.
FLOOR: H.D. ONE PIECE STEEL
HYDRAULIC PUMP
HYDRAULIC RESERVOIR TANK
HYDRAULIC TELESCOPIC HOIST
INTERIOR SIDES 3/16" STEEL
INTERLOCKING DIFFERENTIALS
ISL CUMMINS W/ 300HP W/800FT/LB
ORDERED FOR STOCK 10.07.21 JLS (VALEW)
PH45 HITCH ASSY. WITH AIR
PRIMER AND PAINTED BLACK
REAR CORNER POST 3/16" FULL DEPT
SAFETY LOCKING AIR CONTROLS
SMALL D.E.F. TANK
SPECIFICATIONS:
SPREADER APRON
SPRING LOADED TARP SYSTEM
TAILGATE CENTER DITCH GATE
TOP RAIL 3/16" STEEL
VALEW DOUBLE WALLED BODIES.
WHITE IN COLOR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering