Currently 17957 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
244 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
Valew WT 12K TNK, 70,0002023
Salt Lake City, UT

See Details
MultiQuip WT 500 TR, 8,2002023
Salt Lake City, UT

See Details
CAT 725C2WW, 395,0002017
6200 N Us 301/441, FL
3,045 h

See Details
CAT 613C II WT, 175,0002007
Pleasant Grove, CA
20 hrear spray systemlightingdiff lock/unlocepa labelorops

See Details
MultiQuip WT 500 TR, 8,7002023
Salt Lake City, UT
42 h

See Details
Freightliner WT2000 A, 99,0002022
Salt Lake City, UT
1,682 h

See Details
Log LOADER TRAILER, 26,9722015
Brewer, ME
1 hce plateaxles, fixed spreadwheels, paint

See Details
Eager Beaver 35CSLBR, 48,5002008
CO
1 h Conditions

See Details
Trail King INDUSTRIES INC. TK110HDG, 69,3002012
Cedar Rapids, IA
1 hgoosenecksuspension, air ridefloor, wood

See Details
VALOR TR TILT 20, 13,5002022
Salt Lake City, UT

See Details
Mack WT2000 A, 136,9002023
Moab, UT
721 h

See Details
MARKSMAN MANUFACTURING TRLR DMP12, 14,4002022
Stockton, CA

See Details
CAT 725WW, 695,0002023
9901 Ringhaver Drive, FL
294 h

See Details
Freightliner DUMP 10 YD, 184,5002023
Ogden, UT
3,911 h

See Details
Kenworth WT4000 A, 186,9002023
Salt Lake City, UT
70 h

See Details
United WT5000, 255,0002023
9901 Ringhaver Drive, FL
583 h

See Details
CAT 730, 225,0002012
Russellville, AR
10,633 h Conditionsropsair conditionerlightingbeacondifferential lock

See Details
VALOR TR TILT 20, 17,9002022
Salt Lake City, UT

See Details
CAT 725C2WW, 495,0002019
9901 Ringhaver Drive, FL
3,777 h

See Details
Dymax TR LOW BOY, 67,0002011
Salt Lake City, UT

See Details
Freightliner DUMP 10 YD, 184,5002023
Logan, UT
2,453 h

See Details
CAT WATER 4000, 73,5002015
Longview, TX
26,253 hproduct link

See Details
CAT WATER 40002015
Waco, TX
4,413 hhose reelfront spray systemrear spray system

See Details
CAT 725C2WW, 475,0002020
6724 33rd Street East, FL
3,953 h

See Details
Show more results

Transport