Currently 17654 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
239 Search results for "Current filter"
Displaying: 121 - 144 Sort by: 
Ledwell TRAILERS FORD DUMPTRUCK 5 YARD ON ROAD, 125,0002022
FL
77 ham fm radiobed capacity - 5 ydon road

See Details
VALOR TR TILT 20, 25,5002022
Moab, UT

See Details
Trail King INDUSTRIES INC. TR TKT16GN, 20,5002022
Hurricane, UT

See Details
Ledwell TRAILERS FORD DUMPTRUCK 5 YARD ON ROAD, 125,0002022
FL
66 ham fm radiolightingfire extinguisherbed capacity - 5 ydon road

See Details
Kenworth WT4000 A, 178,0002022
Cedar City, UT
496 h

See Details
TOWMASTER T-12DT, 9,9902018
Sedalia, MO
1 h

See Details
MultiQuip WT 500 TL, 8,7002023
Hurricane, UT

See Details
Valew WT 12K TNK, 68,5002022
Salt Lake City, UT

See Details
Kenworth WT4000 A, 185,5002023
Salt Lake City, UT
966 h

See Details
Valew WT 12K TNK, 70,0002022
Salt Lake City, UT

See Details
MultiQuip WT 500 TL, 8,2002023
Salt Lake City, UT

See Details
Freightliner WT2000 A, 109,0002022
Salt Lake City, UT
885 h

See Details
Mack WT2000 A, 121,7002024
Lindon, UT
262 h

See Details
MISCELLANEOUS MFGRS WT J-STAND, 4,3252022
Salt Lake City, UT

See Details
United WT5000, 255,0002023
Midway, FL
251 h

See Details
CAT 725C2WW, 395,0002019
9901 Ringhaver Drive, FL
2,598 h

See Details
MultiQuip WT 500 TL, 8,2002023
Salt Lake City, UT

See Details
CAT 613G WT, 249,5002010
Stockton, CA
15,649 hrear spray systemtank - 5,000 gallonwater cannonlightingam fm cd radio

See Details
MISCELLANEOUS MFGRS TRAILER14K Z99, 7,0002014
Hopkinsville, KY
101 h

See Details
CAT 725WW, 575,0002021
9901 Ringhaver Drive, FL
1,767 h

See Details
Trail King INDUSTRIES INC. TR TK80J, 46,0002023
Salt Lake City, UT
3 h

See Details
Freightliner WT4000 A, 179,5002023
Salt Lake City, UT
3,354 h

See Details
Valew WT 12K TNK, 67,5002022
Salt Lake City, UT

See Details
CAT WATER 40002016
Edinburgh, TX
5,736 hair conditionerhose reelfront spray systemrear spray system

See Details
Show more results

Transport