Currently 18032 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
242 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT CT660, 63,2002013
Minot, ND
112,847 hair conditioner

See Details
CAT 725 DUMPBOX, 2,3752014
MI

See Details
Peterbilt WT5000, 250,0002022
10421 Fern Hill Drive, FL
413 h

See Details
CAT 725WW, 695,0002023
525 County Road 640 East, FL
603 h

See Details
TOWMASTER T5DT 8K 12 TILT DECK TRAILER, 4,9502022
Rochester, MN
100 h

See Details
TOWMASTER TRLR DMP10, 7,8952022
Turlock, CA

See Details
TOWMASTER TC16, 14,7502022
Shakopee, MN
1 h

See Details
MultiQuip WT 500 TR, 8,7002023
Hurricane, UT

See Details
Trail King INDUSTRIES INC. TK60SSD, 38,9502002
Sioux Falls, ND
9,999 h Conditions

See Details
CAT 613C II WT, 175,0002007
Pleasant Grove, CA
25 h Conditionsrear spray systemlightingdiff lock/unlocepa labelstarter, electric

See Details
CAT W00 740B, 367,5002014
San Antonio, TX
9,935 hultra low sulfur diesel fuelhose reelrear spray systemtank - 8,000 gallon

See Details
TOWMASTER T-12DT, 9,9902018
Chanute, KS

See Details
Mack WT2000 A, 143,0002024
Hurricane, UT
614 h

See Details
CAT 725C2WW, 495,0002020
6724 33rd Street East, FL
2,405 h

See Details
Mega WT 12K TNK, 63,0002021
Cedar City, UT
1 h5th wheel hitch

See Details
Freightliner WT4000 A, 186,9002024
Cedar City, UT
11 h

See Details
TOWMASTER TE-12D, 7,150
Brainerd, MN
2 h

See Details
Valew WT 12K TNK, 72,5002022
Salt Lake City, UT

See Details
Valew WT 12K TNK, 72,5002022
Salt Lake City, UT

See Details
Freightliner WT4000, 69,0002013
Salt Lake City, UT
56,483 h

See Details
CAT WATER 40002016
Corpus Christi, TX
37,119 hair conditionerhose reel

See Details
Valew WT 12K TNK, 72,5002023
Hurricane, UT

See Details
Peterbilt WT5000, 255,0002022
525 County Road 640 East, FL
1,493 h

See Details
Valew WT 12K TNK, 65,8002022
Salt Lake City, UT

See Details
Show more results

Transport