Currently 17964 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
243 Search results for "Current filter"
Displaying: 73 - 96 Sort by: 
Mack WT2000 A, 120,7502024
Salt Lake City, UT
516 h

See Details
CAT 725C2WW, 393,0002019
10421 Fern Hill Drive, FL
4,523 h

See Details
TOWMASTER T-12DT, 9,9902018
Topeka Area, KS

See Details
Peterbilt WT5000, 255,0002022
9901 Ringhaver Drive, FL
6,164 h

See Details
Ledwell TRAILERS FORD DUMPTRUCK 5 YARD ON ROAD, 125,0002022
FL
102 ham fm radiolightingfire extinguisherbed capacity - 5 ydon road

See Details
Freightliner WT2000 A, 113,0002022
Salt Lake City, UT
645 h

See Details
CAT 725C2WW, 458,8152020
10421 Fern Hill Drive, FL
4,675 h

See Details
CAT WATER 40002015
San Antonio, TX
33,695 hhose reelfront spray systemrear spray system

See Details
Peterbilt WT5000, 250,0002022
525 County Road 640 East, FL
1,717 h

See Details
CAT WATER 4000, 73,5002015
San Antonio, TX
5,359 hair conditionerhose reelfront spray systemon highway

See Details
TOWMASTER T-12DT, 9,7702017
Topeka Area, KS
1 h

See Details
CAT 745C WT, 350,0002015
Stockton, CA
7,633 h Conditionshose reelspray system, reartankwater cannonoff road

See Details
CAT 725WW, 650,0002022
St. Augustine, FL
1,134 hheater

See Details
CAT WATER 4000, 73,5002015
Waco, TX
2,132 hproduct linkair conditionerhose reelfront spray systemrear spray system

See Details
MISCELLANEOUS MFGRS TR 20 12K, 6,0002000
Moab, UT

See Details
Freightliner WT4000 A, 185,9002024
Salt Lake City, UT
848 h

See Details
US MFGRS NHV16, 18,9502022
Shakopee, MN
1 h

See Details
Valew WT 12K TNK, 67,5002022
Salt Lake City, UT

See Details
MISCELLANEOUS MFGRS TRAILER14K Z99, 7,0002015
Crab Orchard, WV
1 h

See Details
CAT CT660, 63,2002013
Minot, ND
112,847 hair conditioner

See Details
CAT 725 DUMPBOX, 2,3752014
MI

See Details
Peterbilt WT5000, 250,0002022
10421 Fern Hill Drive, FL
413 h

See Details
CAT 725WW, 695,0002023
525 County Road 640 East, FL
592 h

See Details
TOWMASTER T5DT 8K 12 TILT DECK TRAILER, 4,9502022
Rochester, MN
100 h

See Details
Show more results

Transport