X

Step 1: Select Share Icon

Step 2: Select Add to Home Screen Icon

Currently 29798 machines for sale
Current filter
Category
Transport
x
search filters
Brand
+
Price (USD)
+
-
Manufacturing Year
+
-
Hours
+
-
Certification
+
Dealer
+
Country
+
Features
+

Transport

Get an email alert when new equipment matching "Current filter" will be added

270 Search results for "Current filter"
Displaying: 157 - 168 Sort by:   ads/page
Caterpillar WATER4000, 95,955 USDwater trucks
Baton Rouge, LA, US
Year: 2012, Working hours: 14630 h
LOUISIANA CAT
Trail King INDUSTRIES INC. TK-80, 42,000 USDtrailers
Fulton, IN, US
Year: 1999, Working hours: 1 h
MACALLISTER MACHINERY CO., INC

tandem hitch (leading)floor, woodsuspension, air ridewheels, aluminumroof, none, Conditions
Caterpillar CT660L, 325,000 USDon highway trucks
Dickinson, ND, US
Year: 2012, Working hours: 36889 h
BUTLER MACHINERY COMPANY
Trail-Eze RG3521P3, 16,900 USDtrailers
Shakopee, MN, US
Year: 1992, Working hours: 1 h
ZIEGLER CAT
Trail King INDUSTRIES INC. TK110HDG, 65,000 USDtrailers
Shakopee, MN, US
Year: 2012
ZIEGLER CAT

suspension, air ride
Caterpillar W00 775E, 347,000 USDwater trucks
San Antonio, TX, US
Year: 2003, Working hours: 35774 h
HOLT CAT

retarder
Caterpillar WATER 4000, 173,000 USDwater trucks
Longview, TX, US
Year: 2015, Working hours: 2306 h
HOLT CAT

front spray systemrear spray systemhose reel
Peterbilt 340, 60,000 USDon highway trucks
Milford, MA, US
Year: 2008
MILTON CAT

air conditionertailgatelighting
TRAILER OTHER TRAILER, 5,000 USDtrailers
Postville, IA, US
Year: 2001
ZIEGLER CAT
Ledwell TRAILERS 2K_WT_ON-ROAD, 113,365 USDwater trucks
FL, US
Year: 2019, Working hours: 76 h
KELLY TRACTOR CO.
Caterpillar WATER 4000, 132,000 USDwater trucks
San Antonio, TX, US
Year: 2015, Working hours: 2809 h
HOLT CAT

front spray systemrear spray systemhose reel
Peterbilt 359, 25,000 USDon highway trucks
Denver, CO, US
Year: 1987, Working hours: 17555 h
WAGNER EQUIPMENT CO
 
Compare products