Currently 17720 machines for sale
Quick Search

Used Trucks & Trailers for Sale

Cat Used is a repository for thousands of heavy machines, attachments and vehicles that support leaders in the construction and utility industries. Cat® dealers are located throughout the U.S. and in multiple countries, where they sell a wide variety of high-quality machinery — including a selection of used Cat trucks and trailers.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Transport
x
242 Search results for "Current filter"
Displaying: 217 - 240 Sort by: 
Mack CHU613 PINNACLE, 85,0002017
Aurora, CO
100 h Conditions

See Details
E.D. ETNYRE LIVEBOTTOM TRLR, 72,5032015
Grand Rapids, MI
Conditions

See Details
Load King LK20TT, 25,0002020
Russellville, AR

See Details
E.D. ETNYRE LIVEBOTTOM TRLR, 72,5032015
Grand Rapids, MI
Conditions

See Details
Fleming TRAILERS, INC. 1250 LOAD BANK TRAILER, 3,5002020
Milford, MA

See Details
United WT5000, 265,0002023
6724 33rd Street East, FL
296 h

See Details
CAT 740B WT, 308,4702012
Eloy, AZ
8,407 hair conditionerretarder

See Details
TOWMASTER T-12DT, 9,9902018
Colby, KS

See Details
Trail King INDUSTRIES INC. TKBD22-432023
Gillette, WY
1 h

See Details
Trail King INDUSTRIES INC. TKBD22-432023
Gillette, WY
1 h

See Details
SmithCo SX3-47362023
Casper, WY
1 h

See Details
CAT CT660S, 85,0002011
Steamboat Springs, CO
11,792 h Conditions

See Details
MISCELLANEOUS MFGRS 82X22, 7,9302022
Topeka Area, KS

See Details
MISCELLANEOUS MFGRS 82X22, 7,2002022
Olathe, KS

See Details
United WT5000, 255,0002023
525 County Road 640 East, FL
1,088 h

See Details
MISCELLANEOUS MFGRS 82X20, 7,6002022
Sedalia, MO
1 h

See Details
Fontaine T50A, 43,0002007
Columbus, MN
1 h Conditionsaxle spread - fixedgooseneckrampsgrapple type - stonefloor type - wood

See Details
MISCELLANEOUS MFGRS PW HOT TR, 11,0002022
Moab, UT
54 h

See Details
Freightliner WT4000 A, 183,0002024
Salt Lake City, UT
3,466 h

See Details
Freightliner WT4000 A, 145,0002021
Salt Lake City, UT

See Details
MultiQuip WT 500 TR, 8,7002023
Moab, UT

See Details
Mack WT2000 A, 121,7002024
Hurricane, UT
715 h

See Details
Mack WT2000 A, 106,0002022
Salt Lake City, UT
1,959 h

See Details
CAT 740B, 160,5372024
Adelaide, SA
Dealer Certified Special Offerslightingbeaconhose reel

See Details
Show more results

Transport