Quick Search

US MFGRS KENCO PIPE HOOK WITH 18K CAPACITY

Construction and Mining Equipment US MFGRS KENCO PIPE HOOK WITH 18K CAPACITY

Year
2020
Working hours
100 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Bloomington, MN
+1 612 246 7500
Show phone number
Basic information
Brand US MFGRS KENCO PIPE HOOK WITH 18K CAPACITY
ZIEGLER CAT
CategoryOther Attachment / Components
Serial Number5384032001
Unit NumberX80329
Catalog Number10107896
Year2020
Hours100 h
CountryUnited States
LocationBloomington, United States
Pricing
Price Excluding Tax4,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationThe PH18000 Mechanical Pipe Hook has a 18,000 pound capacity. Simply attach your rigging, such as the Rigmax, to the lift eye and machine. The operator can use the manual slide located across the top of the hook to adjust the angle of the pipe for installation or removal.

Shipping Dimensions: 92" x 48" x 9"
Shipping Weight: 1150 lb

18,000 lb capacity
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general condition
110
  • No
  • No
  • Good
  • Fair
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering