LORON PUSH/PULL

Construction and Mining Equipment LORON PUSH/PULL

Price
6,900 USD
Year
2018
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
Brand LORON PUSH/PULL
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial Number201806024R
Unit NumberLA18-145
Catalog NumberCU4589450
Manufacturing Year2018
CountryUnited States
LocationSacramento, CA
Pricing
Price Excluding Tax$ 6,900
Tax-
Price Including Tax-
Details
Additional Information4500# PUSH PULL,
CAPACITY 4500#,
ITA CLASS 2 MTG,
18 PLATENS,
WEIGHT 1260#,
LOST LOAD 6.5" ,
HCG 9.0",
VCG 8.7" ,
5-10 GPM, 2000-2500 PSI
Features
Additional Information4500# PUSH PULL,
CAPACITY 4500#,
ITA CLASS 2 MTG,
18 PLATENS,
WEIGHT 1260#,
LOST LOAD 6.5" ,
HCG 9.0",
VCG 8.7" ,
5-10 GPM, 2000-2500 PSI
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources