Quick Search

Mitsubishi GP55N1

Mitsubishi GP55N1

Year
2023
Working hours
130 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandMitsubishi GP55N1
WYOMING MACHINERY
CategoryMisc Forklifts
Serial NumberAT33C90636
Unit NumberT33C90636
Catalog Number10080377
Year2023
Hours130 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax112,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Fire ExtinguisherFire Extinguisher
Additional information189" 94" 46" TRI
2.40" X 6" X72" HOOK TYPE
71" WIDE CARRIAGE
DRAWBAR PIN
DUAL FUNCTION INTERNAL HOSING
FORWARD DUAL LED LIGHT
PNEUMATIC DUAL DRIVE TIRES
REAR LED WORKING LIGHT
STERRING WHEEL KNOB
SWING DOWN LP TANK BRACKET
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering