Quick Search

Mitsubishi FG30N5-LE

Mitsubishi FG30N5-LE

Year
2017
Working hours
5,366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandMitsubishi FG30N5-LE
TOROMONT MATERIAL HANDLING
Categoryforklifts
Serial NumberAF13G01298
Unit NumberLQ199077
Catalog Number10073629
Year2017
Hours5,366 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax31,222 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
FIRE EXTINGUISHERFIRE EXTINGUISHER
PNEUMATIC TIRESPNEUMATIC TIRES
ELEVATED AIR INTAKEELEVATED AIR INTAKE
BACK-UP ALARMBACK-UP ALARM
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
Additional information186" MFH, 85.5" OAL, Triplex Mast
3 SECTION VALVE
36" INTEGRAL SIDESHIFT
42" FORKS
6000LB CAPACITY
AMBER STROBE LIGHT
DRAWBAR PIN
DUAL PANORAMIC REAR VIEW MIRROR
Protection 90 Days / 500 Hours
UNDERBELLY SCREEN
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering