Manitou BF S.A. M30-2T

Manitou BF S.A. M30-2T

Price
29,500 USD
Year
2012
Working hours
4181 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandManitou BF S.A. M30-2T
QUINN COMPANY
CategoryMisc Forklifts
Serial Number796196
Unit NumberU7738
Catalog NumberCU4371823
Manufacturing Year2012
Hours4181 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$ 29,500
Tax-
Price Including Tax-
Features
Additional Information173" 2-STAGE MST / 118" OAL
45/10 TILT CYLINDER/RH HOSE KIT
60" WIDE 3-STAGE HOOK CARRIAGE
CAT YELLOW PAINT/48" STD FORKS
CATERPILLAR T3 94-HP 4CYL ENG
EIN #RN5U69
ENG SHUT-DOWN/GUAGE OPTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone