Quick Search

Linde H30T

Linde H30T

Dealer Certified
Price
$34,900
Year
2015
Working hours
1,094 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
West Sacramento, CA
+1 916 373 4112
Show phone number
  • Basic information
  • Details
Basic information
BrandLinde H30T
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial NumberH2X393F04886
Unit NumberLU22-01
Catalog Number4876728
Year2015
Hours1,094 h
CountryUnited States
LocationWest Sacramento, CA
Pricing
Price Excluding Tax34,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationFILE PHOTO REFLECTING APPEARANCE OF THIS FORKLIFT. THIS UNIT IS CURRENTLY UNDERGOING RECONDITIONING
6000# LP PNEUMATIC,
DUAL PEDAL,
SOLID DRIVES,
SOLID STEERS,
189"/88" TRIPLEX MAST,
4 WAY VALVE,
AMBER STROBE,
REAR SPOT LIGHT,
DUAL FNCT HOSING,
BACKUP ALARM
REAR VIEW MIRROR
48" FORKS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering