Kalmar DRT45062S5

Kalmar DRT45062S5

Price
On Request
Year
2016
Working hours
10 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKalmar DRT45062S5
CategoryMisc Forklifts
Serial NumberH10300706
Unit NumberP008299
Catalog NumberCU4542469
Manufacturing Year2016
Hours10 h
CountryMexico
LocationAltamira
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Additional InformationNEW Reachstaker for Handling and Lifting up to 5 Full 8'6 "or 9´6" Containers. With Capacity of L4 (45-42ton) and L5 (31 ton)
The equipment is unused and is sold in the conditions in which they are "AS IS".
Features
Additional InformationNEW Reachstaker for Handling and Lifting up to 5 Full 8'6 "or 9´6" Containers. With Capacity of L4 (45-42ton) and L5 (31 ton)
The equipment is unused and is sold in the conditions in which they are "AS IS".
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Edgar Mendoza Martinez
Mexico
Telephone:+52 8184002000 x407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone