Kalmar DCG90-6

Kalmar DCG90-6

Price
85,000 USD
Year
2014
Working hours
9351 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKalmar DCG90-6
QUINN COMPANY
CategoryMisc Forklifts
Serial NumberA40400411
Unit NumberU7967
Catalog NumberCU4484537
Manufacturing Year2014
Hours9351 h
CountryUnited States
LocationBakersfield, CA
Pricing
Price Excluding Tax$ 85,000
Tax-
Price Including Tax-
Features
Additional Information157"/145" TWO STAGE MAST
20,000 LBS CAP ... 24" LOAD CENTER
24V ELEC/FWD-RVS SWTCH/HORN
8"X2.75"X 96" ROLLER TYPE FORKS
CMMINS ENG QSB6.7/173HP 2200RPM
EIN# EC6U89
FORK-POSITIONING SIDESHIFT=5.5"
INDEPENDENT SIDESHIFT AND SIMUL
ROLLER-TP APRON STYLE CARR 98"W
ROOF BEACON/FRNT-REAR FLASH LGHT
TE13000 DANA TRANS/HVY DTY OHG
TILT 14 FORWARD/10 BACK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone