Kalmar DCG250-12

Kalmar DCG250-12

Price
239,000 USD
Year
2016
Working hours
3,953 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKalmar DCG250-12
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial NumberA20700081
Unit NumberLU21-34
Catalog NumberCU4815442
Manufacturing Year2016
Hours3,953 h
CountryUnited States
LocationStockton, CA
Pricing
Price Excluding Tax239,000 USD
Tax-
Price Including Tax-
Details
Additional information55,000# ... 48" LC,
ENGINE MODEL QSB6.7 TIER 4 FINAL,
(2) LED WORKING LIGHTS BACK CAB,
225 HP (168KW) ... 2200 RPM,
700 LB-FT (949NM) ... 1500 RPM,
DANA TE17 3 SP FWD - 3 SP REV ,
WITH HEAT, AC, DEFROST,
ARMREST WITH FINGERTIP CONTROLS,
WINDSHIELD WIPERS, SLIDE WINDOWS,
AMBER ROTATING BEACON, LOAD,
WEIGHT INDICATOR,.
MAST 2 STAGE 157"LIFT HT, 150" OAL, 227" EXTENDED HT,
TILTS 10 BACK/5 FWD,
CARRIAGE ROLLER TYPE WITH S/S AND
INDEPENDENT FORK-POSITIONING,
S/S 22" MAX AT FORKS C2C 52.5",
FORK POSITNG MIN CENTER TO CENTER 21.7",
MAX CENTER TO CENTER 96.5",
WIDTH EDGE TO EDGE 118,"
5TH FUNCTION HYDRAULICS
FORKS 9.8"W X 4.3"T X 94.5"L,
SERVICE BRAK OIL COOLED WET DISC BRAKES,
RAISED AIR INTAKE INC. PRECLEANER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone