Kalmar DCE160-12

Kalmar DCE160-12

Price
159,900 USD
Year
2013
Working hours
2366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandKalmar DCE160-12
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial NumberF40200420
Unit NumberLO13-41
Catalog NumberCU2481564
Manufacturing Year2013
Hours2366 h
CountryUnited States
LocationCA
Pricing
Price Excluding Tax$ 159,900
Tax-
Price Including Tax-
Features
Additional InformationKALMAR 38000# CAP ... 48" L.C. PNEU
157/155" SIMPLEX MAST
10 BACK/14 FORWARD
SIDESHIFTING FORK POSITIONER - ROLLER CARRIAG
9.8 X 3.9 X 96" HOOK TYPE FORKS
CUMMINS QSB6.7 TIER 3 ENGINE
DANA 3SPD TRANSMISSION
BACK UP ALARM
ROTATING BEACON ROOF MOUNTED
2 REAR VIEW MIRRORS
2F/2R/2HEADLIGHTS
12:00 X 20 DRIVE & STEER TIRES
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone