Jungheinrich ETG230_JU

Jungheinrich ETG230_JU

Price
24,850 USD
Year
2014
Working hours
2303 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJungheinrich ETG230_JU
NMC
CategoryMisc Forklifts
Serial NumberA2JS110282
Unit NumberEQN008809
Catalog NumberCU4623232
Manufacturing Year2014
Hours2303 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax24,850 USD
Tax USD
Price Including Tax USD
Details
Additional InformationFORKS 1.4 X 3.9 X 42 HOOK PALLET
FORKLIFT STANDUP 3000#
JH MAST 217 MFH / 93 OAL / 44 FFH
COND COLD STORAGE FREEZER
36"INTEGRAL SIDESHIFTER
POWER HOOK UP FOR ACCESS EQUIP
AMBER STROBE LIGHT BOTTOM MNT
SGL FNCT INT HOSE - TRI
36" HIGH LOAD BACKREST
15.5" BATTERY 018X1125 S/N EP105120778
ADD PRICE OF ATTACHMENT(S)
Features
Additional InformationFORKS 1.4 X 3.9 X 42 HOOK PALLET
FORKLIFT STANDUP 3000#
JH MAST 217 MFH / 93 OAL / 44 FFH
COND COLD STORAGE FREEZER
36"INTEGRAL SIDESHIFTER
POWER HOOK UP FOR ACCESS EQUIP
AMBER STROBE LIGHT BOTTOM MNT
SGL FNCT INT HOSE - TRI
36" HIGH LOAD BACKREST
15.5" BATTERY 018X1125 S/N EP105120778
ADD PRICE OF ATTACHMENT(S)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone