Jungheinrich (OBSOLETE) EKS330P

Jungheinrich (OBSOLETE) EKS330P

Price
13,500 USD
Year
2010
Working hours
4252 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJungheinrich (OBSOLETE) EKS330P
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number2JP3005410
Unit NumberUL069200
Catalog NumberCU1981967
Manufacturing Year2010
Hours4252 h
CountryUnited States
LocationForest Park, GA
Pricing
Price Excluding Tax13,500 USD
Tax USD
Price Including Tax USD
Details
AttachmentsELECTRONIC SMART ALARM
3000LB ORDERPICKER 36V
300" TRI / 135" OAL
Additional InformationELECTRONIC SMART ALARM
3000LB ORDERPICKER 36V
300" TRI / 135" OAL
Features
Additional InformationELECTRONIC SMART ALARM
3000LB ORDERPICKER 36V
300" TRI / 135" OAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone