Jungheinrich (OBSOLETE) EKS308

Jungheinrich (OBSOLETE) EKS308

Price
27,500 USD
Year
2012
Working hours
22 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandJungheinrich (OBSOLETE) EKS308
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial NumberFN444362
Unit NumberUL69340
Catalog NumberCU2038897
Manufacturing Year2012
Hours22 h
CountryUnited States
LocationForest Park, GA
Pricing
Price Excluding Tax$ 27,500
Tax-
Price Including Tax-
Details
Attachments295" / 132" OAL / 40" FFH
47" ADJUSTABLE FORKS /
BASELEG OAW - 47" / WIRE GUIDE
TILTED MAST / BATT RETAIN INTLCK
WORK PLACE COMFORT PACKAGE
ELECTRONIC ALARM / CLIPBRD HLDR
IN A
Additional Information295" / 132" OAL / 40" FFH
47" ADJUSTABLE FORKS /
BASELEG OAW - 47" / WIRE GUIDE
TILTED MAST / BATT RETAIN INTLCK
WORK PLACE COMFORT PACKAGE
ELECTRONIC ALARM / CLIPBRD HLDR
IN AISLE SPEED REDUCTION W/ STOP
TANDEM LOAD WHEEL BOX - ADDS 40"
TO THE OAL
Features
Additional Information295" / 132" OAL / 40" FFH
47" ADJUSTABLE FORKS /
BASELEG OAW - 47" / WIRE GUIDE
TILTED MAST / BATT RETAIN INTLCK
WORK PLACE COMFORT PACKAGE
ELECTRONIC ALARM / CLIPBRD HLDR
IN AISLE SPEED REDUCTION W/ STOP
TANDEM LOAD WHEEL BOX - ADDS 40"
TO THE OAL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone