Hyster S120_HY

Hyster S120_HY

Price
14,500 USD
Year
2002
Working hours
6,859 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHyster S120_HY
NMC
CategoryMisc Forklifts
Serial NumberE004V01779Z
Unit NumberEQN098886
Catalog NumberCU4438874
Manufacturing Year2002
Hours6,859 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax14,500 USD
Tax-
Price Including Tax-
Details
Accessories
COUPLERCOUPLER
Additional information112" MFH / 86" OAL MAST
12,000 LB, CUSHION TIRE
72" FORKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 x2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone