Crown FC452550

Crown FC452550

Price
18,500 USD
Year
2011
Working hours
1498 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCrown FC452550
THOMPSON LIFT TRUCK COMPANY
CategoryMisc Forklifts
Serial Number9A174996
Unit NumberL1012290 READY
Catalog NumberCU1699350
Manufacturing Year2011
Hours1498 h
CountryUnited States
LocationForest Park, GA
Pricing
Price Excluding Tax18,500 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
AttachmentsLIFT HEIGHT 188"
TILT 5/5
48" FORKS 5 X 1.8
48VOLT BATTERY
BLUE CONNECTOR 350BLUE
STD RETAINER DOORS
86" OHG
FABRIC FLEXSEAT/SEAT BELT
HIGH VIS ORANGE SEAT BELT
TR
Additional InformationLIFT HEIGHT 188"
TILT 5/5
48" FORKS 5 X 1.8
48VOLT BATTERY
BLUE CONNECTOR 350BLUE
STD RETAINER DOORS
86" OHG
FABRIC FLEXSEAT/SEAT BELT
HIGH VIS ORANGE SEAT BELT
STORAGE TRAY
OHG MOUNTED WORKLIGHTS
LED AMBER STROBE LIGHTS
STD TREAD WIDTH
SMTH RUBBER DRIVE /STEER TIRES
DOUBLE TT HYDRAULICS
CLASS II SIDESHIFTER 44"
55F-FPS-A041 FORK POSITIONER
PLUMBING SINGLE
OPERATOR FAN
TRAVEL ALARM REVERSE
Features
Additional InformationLIFT HEIGHT 188"
TILT 5/5
48" FORKS 5 X 1.8
48VOLT BATTERY
BLUE CONNECTOR 350BLUE
STD RETAINER DOORS
86" OHG
FABRIC FLEXSEAT/SEAT BELT
HIGH VIS ORANGE SEAT BELT
STORAGE TRAY
OHG MOUNTED WORKLIGHTS
LED AMBER STROBE LIGHTS
STD TREAD WIDTH
SMTH RUBBER DRIVE /STEER TIRES
DOUBLE TT HYDRAULICS
CLASS II SIDESHIFTER 44"
55F-FPS-A041 FORK POSITIONER
PLUMBING SINGLE
OPERATOR FAN
TRAVEL ALARM REVERSE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON LIFT TRUCK COMPANYSee InventorySelect contact
Jon Claytor
Telephone:+1 334 215 5242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone