Quick Search

Clark NPR22

Clark NPR22

Dealer Certified
Price
$17,900
Year
2015
Working hours
1,340 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
West Sacramento, CA
+1 916 373 4112
Show phone number
  • Basic information
  • Details
Basic information
BrandClark NPR22
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial NumberNPR34511489700
Unit NumberLU20-21
Catalog Number4784381
Year2015
Hours1,340 h
CountryUnited States
LocationWest Sacramento, CA
Pricing
Price Excluding Tax17,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information4000# NARROW AISLE REACH TRUCK,
300 OAL TRI MAST,
STROBE LIGHT(AMBER),
DEKA BATTERY 36V S/N 6108JD,
34.5"BLO,
21" BATT COMP,
42' FORKS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering