Clark C80D

Clark C80D

Price
60,000 USD
Year
2014
Working hours
320 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandClark C80D
CategoryMisc Forklifts
Serial NumberP680D-0890-9852KF
Unit NumberX19G00664
Catalog NumberCU4488430
Manufacturing Year2014
Hours320 h
CountryUnited States
LocationLucerne, MT
Pricing
Price Excluding Tax$ 60,000
Tax-
Price Including Tax-
Features
Accessories
2 WHEEL DRIVE2 WHEEL DRIVE
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
BACK-UP ALARMBACK-UP ALARM
SOLID TIRESSOLID TIRES
Additional Information2014 CLARK C80D FORKLIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • No
  • Yes
  • Low door entry mast- 17,000 capacity with 96" fork tines- Hyd fork positioner.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Good
gauges, operator station, console
  • Good cosmetics- stored inside heated shop- no damage.
  • Good
  • Good
  • Good
  • Good
engine
  • IVECO diesel at 99HP- cold started good- good power- ran well. 2014 year manufacture tag affixed.
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
transmission
  • GoodBrake hold test- good power
steering
  • Good
  • Good
hydraulics
  • No leaks- all seals and hoses good.
  • Good
  • Good
final drives
  • Good
comments, misc. repairs, general remarks
  • Good condition- low hour 17,000 cap diesel open cab low entry fork lift with hyd fork positioner and side shift.
tires
  • 8.25-15 X 6.50 front solid duals at 20/32 tread- good condition
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone