Caterpillar MITSUBISHI NR4000

Caterpillar MITSUBISHI NR4000

Price
9,900 USD
Year
2007
Working hours
11574 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI NR4000
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial Number5NR3703708
Unit NumberLU14-40
Catalog NumberCU2114042
Manufacturing Year2007
Hours11574 h
CountryUnited States
LocationCA
Pricing
Price Excluding Tax$ 9,900
Tax-
Price Including Tax-
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Additional InformationForklift pictured is file photo representing appearance of this truck. This lift is currently being reconditioned

CAT LFT TRK EL 4000# REACH 36V
CAT LFT TRK 4000# EL SGL REACH
270 MFH/119 OAL/84 FFH
ALARM, TRAVEL REVERSE
BASELEG OPENING 43"
BASELEGS,STRADDL-5X3.62 LD WHL
COND COLD STORAGE, FREEZER
FORKS,1.6X4X42" PALLET 4-4.5K
I LITE, WARNING FLASHING AMBER
SIDESHFT INT HK CARR 4"EA WAY
STEERING,FORWARD
Features
Additional InformationForklift pictured is file photo representing appearance of this truck. This lift is currently being reconditioned

CAT LFT TRK EL 4000# REACH 36V
CAT LFT TRK 4000# EL SGL REACH
270 MFH/119 OAL/84 FFH
ALARM, TRAVEL REVERSE
BASELEG OPENING 43"
BASELEGS,STRADDL-5X3.62 LD WHL
COND COLD STORAGE, FREEZER
FORKS,1.6X4X42" PALLET 4-4.5K
I LITE, WARNING FLASHING AMBER
SIDESHFT INT HK CARR 4"EA WAY
STEERING,FORWARD
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT OF CALIFORNIASee InventoryWebsiteSelect contact
Dave Zieour
Telephone:+1 916 373 4112
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources