Caterpillar MITSUBISHI GP18N5-LE

Caterpillar MITSUBISHI GP18N5-LE

Price
14,500 USD
Year
2015
Working hours
6642 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar MITSUBISHI GP18N5-LE
QUINN COMPANY
CategoryMisc Forklifts
Serial NumberAT34A00089
Unit NumberU7850
Catalog NumberCU4410521
Manufacturing Year2015
Hours6642 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding Tax$ 14,500
Tax-
Price Including Tax-
Features
Additional InformationTMR #914803 STARTS: 8/27/15 EXPIRES: 8/27/18

131" SIM MAST / 84.5" OAL
3-VALVE /SINGLE FUNCTION HOSE
33.5# LP TANK/ EXT WARRANTY
36"W HANGON SIDESHIFT/48" FORKS
PREMIUM WRKLGHT/AMBER STROBE
SOLID PNEU DRV/STR TIRES
UNDRBLLY SCREEN/ELEV AIR INTAKE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone