Caterpillar LIFT TRUCKS 2P6500_MC

Caterpillar LIFT TRUCKS 2P6500_MC

Price
18,500 USD
Year
2010
Working hours
7025 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS 2P6500_MC
NMC
CategoryMisc Forklifts
Serial NumberAT13F30145
Unit NumberEQN093498
Catalog NumberCU4392185
Manufacturing Year2010
Hours7025 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 18,500
Tax-
Price Including Tax-
Features
Additional Information186" MFH / 90.5" OALH / 42.5" FFH TRIPLEX MAST
CATERPILLAR 6500# IC PNEUMATIC
INTEGRAL SIDE SHIFTER
SINGLE FUNCTION INTERNAL HOSING - TRIPLEX MAST
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Greg Siedelmann
Telephone:+1 402 891 8600 ext 2066
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone