Caterpillar FG40N

Caterpillar FG40N

Price
20,900 USD
Year
2016
Working hours
13,873 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar FG40N
CategoryMisc Forklifts
Serial NumberAF4010206
Unit NumberP008448
Catalog NumberCU4704640
Manufacturing Year2016
Hours13,873 h
CountryMexico
LocationSaltillo
Pricing
Price Excluding Tax20,900 USD
Tax USD
Price Including Tax USD
Details
Accessories
LIGHTINGLIGHTING
BEACONBEACON
FORKSFORKS
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
SOLID TIRESSOLID TIRES
Additional InformationCARRIAGE, SIDE SHIFT
Features
Accessories
LIGHTINGLIGHTING
BEACONBEACON
FORKSFORKS
ENGINE TYPE - LIQUID PROPANEENGINE TYPE - LIQUID PROPANE
SOLID TIRESSOLID TIRES
Additional InformationCARRIAGE, SIDE SHIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • final drives
  • tires
general appearance
  • Yes
  • Yes
  • Equipo muy sucio y con golpes
  • Good
  • Good
  • Fair
  • FairGolpeada
  • Good
safety items
  • Yes
  • Good
  • Good
  • FairSólo tiene un espejo
  • Good
gauges, operator station, console
  • Presenta daño en tablero principal, guardas de motor están golpeadas y quebradas.
  • FairTapas faltantes, tornillos faltantes, cubre polvos.
  • Good
  • Fair
  • FairMuy dañado
  • Good
engine
  • Marcha de motor se arrastra, requiere limpieza para descartar fugas, faltan tapas de porta fusibles, pistón de capó no sirve
  • Fair
  • Good
cooling system
  • Requiere limpieza en paneles
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
steering
  • Yes
  • Yes
  • Good
  • GoodPresenta leve juego
hydraulics
  • Cilindros de inclinación con golpes en vástagos.
  • FairMangueras con forro dañado y fugando
  • FairBanco presenta fuga
attachments / work tools
  • Yes48 pulgadas
  • Presenta desgaste en mástil y carro porta horquilla
  • fugas por conexiones de mangueras
final drives
  • Good
tires
  • 40%
  • Rines con golpes leves y llantas con cortes en banda de rodadura y en cara lateral
  • Delantero 8.25X15; Trasero 7.00X12
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MADISASee InventoryWebsiteSelect contact
Carlos Galan
Mexico
Telephone:+52 8184002083
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone