Caterpillar LIFT TRUCKS DP50NM1

Caterpillar LIFT TRUCKS DP50NM1

Price
24,300 USD
Year
2016
Working hours
12127 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS DP50NM1
MADISA
CategoryDiesel Forklifts
Serial NumberAT28C60240
Unit NumberP008329
Catalog NumberCU4656422
Manufacturing Year2016
Hours12127 h
CountryMexico
LocationSan Nicolás De Las Garza
Pricing
Price Excluding Tax$ 24,300
Tax-
Price Including Tax-
Details
Additional InformationCARRIAGE, SIDE SHIFT
Features
Accessories
BEACONBEACON
FORKSFORKS
ENGINE TYPE - DIESELENGINE TYPE - DIESEL
BACK-UP ALARMBACK-UP ALARM
TWO SPEED TRANSMISSIONTWO SPEED TRANSMISSION
SOLID TIRESSOLID TIRES
Additional InformationCARRIAGE, SIDE SHIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • hydraulics
  • attachments / work tools
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCon ligero corte.
  • Good
safety items
  • Good
  • Good
  • GoodEspejo en buenas condiciones.
gauges, operator station, console
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodAsiento estándar, con ligero corte.
  • Good
engine
  • 1/4 de nivel de combustible.
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
steering
  • Yes
hydraulics
  • 4° válvula.
  • Good
  • Good
attachments / work tools
  • Yes72 in
tires
  • 100%
  • Delantera 300-15 y trasera 7.00-12
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerEcoSolid100NoNoNo
Tire SizeEcoSolid100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Edgar Mendoza Martinez
Mexico
Telephone:+52 81 84002000 ext 407
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone