Quick Search

CAT MITSUBISHI C6000-LE

CAT MITSUBISHI C6000-LE

Benefits Dealer Certified
Year
2016
Working hours
8,496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HOLT OF CALIFORNIA
West Sacramento, CA
+1 916 373 4112
Show phone number
Basic information
BrandCAT MITSUBISHI C6000-LE
HOLT OF CALIFORNIA
CategoryMisc Forklifts
Serial NumberAT83F41342
Unit NumberLN16-121
Catalog Number4753951
Year2016
Hours8,496 h
CountryUnited States
LocationWest Sacramento, United States
Pricing
Price Excluding Tax21,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
STARTING, COLD (120V)STARTING, COLD (120V)
FILE PHOTO REFLECTING APPEARANCE OF THIS FORKLIFT. THIS UNIT IS CURRENTLY UNDERGOING RECONDITIONINGFILE PHOTO REFLECTING APPEARANCE OF THIS FORKLIFT. THIS UNIT IS CURRENTLY UNDERGOING RECONDITIONING
Additional information6000# LP CUSHION,
4 WAY VALVE,
186/83.5 TRIPLEX MAST,
HANG ON SIDESHIFTER,
DUAL FNCT HOSING,
STEEL LINES,
48" FORKS,
STEERING WHEEL KNOB,
RADIATOR SCREEN
FILE PHOTO REFLECTING APPEARANCE OF THIS FORKLIFT. THIS UNIT IS CURRENTLY UNDERGOING RECONDITIONING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering