Caterpillar LIFT TRUCKS 2P6000-LE

Caterpillar LIFT TRUCKS 2P6000-LE

Price
17,500 USD
Year
2014
Working hours
6329 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar LIFT TRUCKS 2P6000-LE
QUINN COMPANY
CategoryMisc Forklifts
Serial NumberAT13F40538
Unit NumberU8038
Catalog NumberCU4557086
Manufacturing Year2014
Hours6329 h
CountryUnited States
LocationSalinas, CA
Pricing
Price Excluding Tax$ 17,500
Tax-
Price Including Tax-
Features
Additional InformationTMR #914948 START: 9/24/19 END: 10/15/19
INCLUDES CASCADE S/D

4V CONTROL VALVE (REQ'D)
DUAL FNC INT HOSING TRI
MST 186/ TRI 85.5 OAL/37 FFH
PRESENCE WARN LO (AMBR STROBE)
S/S CARR 39.5" CLIII HANG ON
SOLID SOFT SGL DRV/STR TIRES
43.5# LP TANK/ 48" STD FORKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Lars Hannell or Jeff Mello or Mark McClellan or Gary Carlson
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone