Quick Search

CAT IF GP25N5

CAT IF GP25N5

Year
2024
Working hours
2 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Vernal, UT
+1 801 978 1673
Show phone number
Basic information
BrandCAT IF GP25N5
WHEELER MACHINERY CO.
CategoryMisc Forklifts
Serial NumberAT35A21867
Unit NumberIF0018
Catalog Number10120753
Year2024
Hours2 h
CountryUnited States
LocationVernal, United States
Pricing
Price Excluding Tax49,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Elevated Air IntakeElevated Air Intake
Additional information48" FORKS,
500 HOUR SERVICE INTERVALS
AUTOMATIC TRANSMISSION
DUAL ACTION PARKING BRAKE HANDLE
GK25 4 CYLINDER ENGINE
HYDROSTATIC POWER STEERING
LED WORK LIGHTS
MAINTENANCE FREE BATTERY
MAX 61 HP @ 2700 RPM
MAX TORQUE 129 FT-LB @1600 RPM
Online Owner's Manual
PNEUMATIC TIRE FORKLIFT
PREMIUM FULL SUSPENSION SEAT
PREMIUM LCD/LED DISPLAY
PRICED NEW 03/01/24 KR
TRANSMISSION OIL COOLER
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering