Quick Search

CAT LIFT TRUCKS GC55STRPRH

CAT LIFT TRUCKS GC55STRPRH

Year
2018
Working hours
3,540 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandCAT LIFT TRUCKS GC55STRPRH
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT88B10158
Unit NumberLQ202004
Catalog Number10105560
Year2018
Hours3,540 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax75,362 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Tire Type - CushionTire Type - Cushion
Additional information189" MFH / 92.5" OALH / 44.5" FFH Triplex Mast
4 SECTION VALVE
AMBER STROBE LIGHT - MOUNTED BELOW OHG
Capacity : 12000lbs
DUAL PANORAMIC REAR VIEW MIRROR KIT
Paper Application Package
Protection 90 Days / 500 Hours Whichever Comes First
SHORT TURN RADIUS COUNTERWEIGHT
WIDE STANCE DRIVE TIRES
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering