CAT LIFT TRUCKS DP50NM1-D - Diesel Forklifts - Material Handling - CATERPILLAR WORLDWIDE
Quick Search

CAT LIFT TRUCKS DP50NM1-D

CAT LIFT TRUCKS DP50NM1-D

Year
2019
Working hours
9,664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MADISA
Sabinas
+52 8184002000
Show phone number
Basic information
BrandCAT LIFT TRUCKS DP50NM1-D
MADISA
CategoryDiesel Forklifts
Serial NumberAT28C60543
Unit NumberP016446
Catalog Number10127315
Year2019
Hours9,664 h
CountryMexico
LocationSabinas, Mexico
Pricing
Price Excluding Tax46,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Transmission - Single SpeedTransmission - Single Speed
LightingLighting
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Tire Type - SolidTire Type - Solid
ForksForks
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Carriage, Side ShiftCarriage, Side Shift
Elevated Air IntakeElevated Air Intake
Additional information11,000 lb capacity, triplex mast with 189 in. lift height, sideshift, 59” forks, 4 hydraulic functions, 1-speed Powershift transmission, S6S engine, Diesel fuel, solid tires.
Condition
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
700
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
500
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • Good
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
transmission
100
  • Good
steering
200
  • Yes
  • Good
  • Good
hydraulics
200
  • Good
  • Good
attachments / work tools
  • Yes59"
final drives
100
  • Good
tires
  • LLANTAS NUEVAS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Tire ManufacturerNoNoNo
Tire SizeNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering