Quick Search

CAT LIFT TRUCKS 2C5000-LIN

CAT LIFT TRUCKS 2C5000-LIN

Year
2018
Working hours
10,343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Stoney Creek, ON
Basic information
BrandCAT LIFT TRUCKS 2C5000-LIN
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT9046357
Unit NumberLM015993
Catalog Number10124064
Year2018
Hours10,343 h
CountryCanada
LocationSTONEY CREEK, Canada
Pricing
Price Excluding TaxOn Request
TaxOn Request
Price Including TaxOn Request
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Tire Type - CushionTire Type - Cushion
Additional information188" MFH/83.5" OALH/35.0" FFH Triplex Mast
3 Section Valve with Integral Sideshifter
AMBER STROBE LIGHT
Capacity : 5000lbs
FORKS 48"
NON MARKING LUGGED DRIVE TIRES
Non Marking Smooth Steer Tires
Protection SOLD AS IS / NO WARRANTY / NO SAFETY
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering